Grove Gear HM226-30-1-1.000-140TC-L1
Part #:HM226-30-1-1.000-140TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | LM: | 8.32 |
| C: | 8 in | G: | 1.69 |
| D: | 2.94 | L: | 6.07 in |
| AJ: | 5.88 | AK: | 4.5 |
| BD: | 5.88 | Center Distance (in): | 2.625 in |
| F: | 3.38 | U: | 0.75 in |
| B: | 7.38 | AG: | 7 |
| AE2: | 0.39 | T: | 1 |
| AE1: | 0.6 | AD: | 6.01 |
| BF: | 0.41 | I: | 4.34 in |
| V: | 1.94 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.75 in | Assembly: | HM-1 |
| Motor Frame Size: | 140TC | Output Shaft Direction: | 1 |
| Model Code: | HM226 | Thrust Rating - output shaft: | 2091 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.75 in | Reducer: | Worm - Right Angle |
| Ratio Range: | 30:1 | Product Type: | Right Angle |
| Gear Type: | Worm | Center Distance (in): | 2.625 |
| Output Key: | 1/4 X 2.50 | Input HP @ 1750 RPM: | 1.654 |
| Bore Code: | 16 | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.000 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Ratio: | 30:1 |
| No. of Gear Reductions: | Single | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Output RPM: | 58.3 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1471 in/lbs |

