Grove Gear HM226-30-1-1.000-140TC-L9
Part #:HM226-30-1-1.000-140TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 7 | AJ: | 5.88 |
| D: | 2.94 | BD: | 5.88 |
| BE: | 0.38 in | BF: | 0.41 |
| AE1: | 0.6 | AK: | 4.5 |
| V: | 1.94 in | G: | 1.69 |
| AE2: | 0.39 | L: | 6.07 in |
| B: | 7.38 | I: | 4.34 in |
| C: | 8 in | AD: | 6.01 |
| U: | 0.75 in | LM: | 8.32 |
| Center Distance (in): | 2.625 in | T: | 1 |
| F: | 3.38 |
Technical Specifications
| Ratio: | 30:1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 1.000 in | Thrust Rating - output shaft: | 2091 |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Assembly: | HM-1 | Output RPM: | 58.3 |
| Center Distance (in): | 2.625 | Input Diameter (in): | 0.75 in |
| Input RPM: | 1,750 | Ratio Range: | 30:1 |
| Model Code: | HM226 | Motor Frame Size: | 140TC |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Output Key: | 1/4 X 2.50 | Input HP @ 1750 RPM: | 1.654 |
| Input Keyway: | 3/16 X 1.75 in | Bore Code: | 16 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1471 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

