How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.07 in | L1: | 9.32 in |
| AE2: | 0.39 | F: | 3.38 |
| AG: | 7 | T: | 1 |
| BE1: | 0.5 in | C: | 8 in |
| I: | 4.34 in | BF: | 0.53 |
| AE1: | 0.6 | AK: | 8.5 |
| B: | 7.38 | V: | 1.94 in |
| U: | 0.75 in | AD: | 6.01 |
| BD: | 9 | Center Distance (in): | 2.625 in |
| AJ: | 7.25 | D: | 2.94 |
| G: | 1.69 |
Technical Specifications
| Output Shaft: | Hollow Bore | Bore Code: | 16 |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Center Distance (in): | 2.625 |
| Ratio: | 30:1 | Gear Type: | Worm |
| Ratio Range: | 30:1 | Product Type: | Right Angle |
| Output Diameter (in): | 1.000 in | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 1.654 |
| Output Shaft Assembly Code: | 1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Motor Frame Size: | 210TC |
| Output Key: | 1/4 X 2.50 | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.75 in | Reducer: | Worm - Right Angle |
| Assembly: | HM-1 | Thrust Rating - output shaft: | 2091 |
| Model Code: | HM226 | Output RPM: | 58.3 |
| Output Torque Rating (in-lb): | 1471 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

