Grove Gear HM226-30-1-1.000-56C-L2
Part #:HM226-30-1-1.000-56C-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.94 | BD: | 5.88 |
| AD: | 6.01 | BF: | 0.41 |
| BE: | 0.38 in | C: | 8 in |
| L: | 6.07 in | AJ: | 5.88 |
| T: | 1 | V: | 1.94 in |
| AG: | 7 | LM: | 8.32 |
| I: | 4.34 in | F: | 3.38 |
| AE2: | 0.39 | AK: | 4.5 |
| G: | 1.69 | U: | 0.75 in |
| B: | 7.38 | Center Distance (in): | 2.625 in |
| AE1: | 0.6 |
Technical Specifications
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Assembly: | HM-1 |
| Input HP @ 1750 RPM: | 1.654 | Ratio: | 30:1 |
| Bore Code: | 16 | Ratio Range: | 30:1 |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Model Code: | HM226 | Input Keyway: | 3/16 X 1.75 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.000 in |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 2091 |
| Output Key: | 1/4 X 2.50 | Output RPM: | 58.3 |
| No. of Gear Reductions: | Single | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 0.75 in | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 2.625 |
| Input RPM: | 1,750 | Motor Frame Size: | 56C |
| Output Torque Rating (in-lb): | 1471 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

