Grove Gear HM226-30-1-1.000-56C-L3
Part #:HM226-30-1-1.000-56C-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 7.38 | I: | 4.34 in |
| AK: | 4.5 | AE2: | 0.39 |
| G: | 1.69 | T: | 1 |
| BD: | 5.88 | U: | 0.75 in |
| AE1: | 0.6 | C: | 8 in |
| Center Distance (in): | 2.625 in | AG: | 7 |
| F: | 3.38 | AJ: | 5.88 |
| BE: | 0.38 in | V: | 1.94 in |
| L: | 6.07 in | BF: | 0.41 |
| LM: | 8.32 | D: | 2.94 |
| AD: | 6.01 |
Technical Specifications
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.000 in |
| Input Style: | Flexible Coupling Input | Model Code: | HM226 |
| Motor Frame Size: | 56C | Center Distance (in): | 2.625 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Ratio Range: | 30:1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Thrust Rating - output shaft: | 2091 | Bore Code: | 16 |
| Input HP @ 1750 RPM: | 1.654 | Ratio: | 30:1 |
| No. of Gear Reductions: | Single | Assembly: | HM-1 |
| Output Key: | 1/4 X 2.50 | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Output RPM: | 58.3 |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.75 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1471 in/lbs |

