Grove Gear HM226-30-1-1.000-56C-L9
Part #:HM226-30-1-1.000-56C-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 7.38 | AG: | 7 |
| AJ: | 5.88 | AE1: | 0.6 |
| AD: | 6.01 | G: | 1.69 |
| BF: | 0.41 | F: | 3.38 |
| BD: | 5.88 | Center Distance (in): | 2.625 in |
| C: | 8 in | BE: | 0.38 in |
| AK: | 4.5 | U: | 0.75 in |
| T: | 1 | L: | 6.07 in |
| AE2: | 0.39 | I: | 4.34 in |
| LM: | 8.32 | D: | 2.94 |
| V: | 1.94 in |
Technical Specifications
| Product Type: | Right Angle | Center Distance (in): | 2.625 |
| Output Diameter (in): | 1.000 in | Motor Frame Size: | 56C |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 30:1 | Bore Code: | 16 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.75 in |
| Input HP @ 1750 RPM: | 1.654 | Input Style: | Flexible Coupling Input |
| Input Keyway: | 3/16 X 1.75 in | Gear Type: | Worm |
| Thrust Rating - output shaft: | 2091 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Ratio: | 30:1 |
| Output RPM: | 58.3 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Model Code: | HM226 |
| Assembly: | HM-1 | Output Key: | 1/4 X 2.50 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1471 in/lbs |

