How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | G: | 1.69 |
| Center Distance (in): | 2.625 in | T: | 1.125 |
| AE1: | 0.6 | AJ: | 5.88 |
| BD: | 5.88 | AG: | 7 |
| V: | 1.94 in | L: | 6.07 in |
| LM: | 8.32 | C: | 8 in |
| AD: | 6.01 | U: | 0.75 in |
| B: | 7.38 | BE: | 0.38 in |
| F: | 3.38 | AE2: | 0.39 |
| I: | 4.34 in | D: | 2.94 |
| BF: | 0.41 |
Technical Specifications
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 1.654 | Bore Code: | 18 |
| Ratio: | 30:1 | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 140TC | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Output RPM: | 58.3 |
| Assembly: | HM-1 | Thrust Rating - output shaft: | 2091 |
| Center Distance (in): | 2.625 | Ratio Range: | 30:1 |
| Service Factor: | 1 | Output Key: | 1/4 X 2.50 |
| Model Code: | HM226 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.125 in | Gear Type: | Worm |
| Input Diameter (in): | 0.75 in | Input Keyway: | 3/16 X 1.75 in |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 1471 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

