How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 6.01 | AE2: | 0.39 |
| T: | 1.125 | BF: | 0.41 |
| BD: | 5.88 | AE1: | 0.6 |
| L: | 6.07 in | Center Distance (in): | 2.625 in |
| LM: | 8.32 | D: | 2.94 |
| AJ: | 5.88 | AK: | 4.5 |
| C: | 8 in | B: | 7.38 |
| U: | 0.75 in | AG: | 7 |
| F: | 3.38 | BE: | 0.38 in |
| V: | 1.94 in | I: | 4.34 in |
| G: | 1.69 |
Technical Specifications
| Gear Type: | Worm | Output RPM: | 58.3 |
| Ratio: | 30:1 | Output Key: | 1/4 X 2.50 |
| Input Keyway: | 3/16 X 1.75 in | Model Code: | HM226 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Bore Code: | 18 |
| Input Diameter (in): | 0.75 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 140TC | Ratio Range: | 30:1 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.125 in | Output Shaft: | Hollow Bore |
| Assembly: | HM-1 | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 2.625 | Thrust Rating - output shaft: | 2091 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 1.654 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1471 in/lbs |

