How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 9.32 in | U: | 0.75 in |
| AG: | 7 | G: | 1.69 |
| L: | 6.07 in | AK: | 8.5 |
| AD: | 6.01 | T: | 1.125 |
| I: | 4.34 in | C: | 8 in |
| AJ: | 7.25 | V: | 1.94 in |
| F: | 3.38 | AE1: | 0.6 |
| BE1: | 0.5 in | Center Distance (in): | 2.625 in |
| BD: | 9 | BF: | 0.53 |
| B: | 7.38 | D: | 2.94 |
| AE2: | 0.39 |
Technical Specifications
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 2091 |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Service Factor: | 1 | Output RPM: | 58.3 |
| Ratio: | 30:1 | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 180TC | Input Diameter (in): | 0.75 in |
| Gear Type: | Worm | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | 1 | Output Key: | 1/4 X 2.50 |
| Ratio Range: | 30:1 | Bore Code: | 18 |
| Model Code: | HM226 | Center Distance (in): | 2.625 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 1.654 |
| No. of Gear Reductions: | Single | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Assembly: | HM-1 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.125 in | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1471 in/lbs |

