How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | C: | 8 in |
| BE1: | 0.5 in | L1: | 9.32 in |
| T: | 1.125 | AJ: | 7.25 |
| BF: | 0.53 | L: | 6.07 in |
| B: | 7.38 | U: | 0.75 in |
| F: | 3.38 | D: | 2.94 |
| G: | 1.69 | I: | 4.34 in |
| Center Distance (in): | 2.625 in | AD: | 6.01 |
| AE2: | 0.39 | AG: | 7 |
| V: | 1.94 in | BD: | 9 |
| AE1: | 0.6 |
Technical Specifications
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Motor Frame Size: | 210TC | Center Distance (in): | 2.625 |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Output RPM: | 58.3 | Input Diameter (in): | 0.75 in |
| Ratio: | 30:1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 1.654 | Assembly: | HM-1 |
| Housing Material: | Cast Iron | Output Key: | 1/4 X 2.50 |
| Input Keyway: | 3/16 X 1.75 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 30:1 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 1.125 in | Thrust Rating - output shaft: | 2091 |
| Bore Code: | 18 | Model Code: | HM226 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1471 in/lbs |

