Grove Gear HM226-30-1-1.125-56C-L2
Part #:HM226-30-1-1.125-56C-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.94 | T: | 1.125 |
| AD: | 6.01 | AE2: | 0.39 |
| AJ: | 5.88 | BF: | 0.41 |
| V: | 1.94 in | U: | 0.75 in |
| BE: | 0.38 in | BD: | 5.88 |
| AK: | 4.5 | LM: | 8.32 |
| Center Distance (in): | 2.625 in | C: | 8 in |
| F: | 3.38 | B: | 7.38 |
| I: | 4.34 in | AG: | 7 |
| G: | 1.69 | L: | 6.07 in |
| AE1: | 0.6 |
Technical Specifications
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Input Diameter (in): | 0.75 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 2091 |
| Center Distance (in): | 2.625 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Ratio Range: | 30:1 |
| Output RPM: | 58.3 | Output Shaft Direction: | 1 |
| Output Diameter (in): | 1.125 in | Motor Frame Size: | 56C |
| Input HP @ 1750 RPM: | 1.654 | Output Shaft Assembly Code: | 1 |
| Ratio: | 30:1 | Input Keyway: | 3/16 X 1.75 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Bore Code: | 18 | Assembly: | HM-1 |
| Model Code: | HM226 | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Gear Type: | Worm | Output Key: | 1/4 X 2.50 |
| Output Torque Rating (in-lb): | 1471 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

