Grove Gear HM226-30-1-1.188-140TC-L1
Part #:HM226-30-1-1.188-140TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | AD: | 6.01 |
| G: | 1.69 | T: | 1.188 |
| B: | 7.38 | BE: | 0.38 in |
| I: | 4.34 in | AJ: | 5.88 |
| Center Distance (in): | 2.625 in | D: | 2.94 |
| AE1: | 0.6 | BF: | 0.41 |
| AK: | 4.5 | C: | 8 in |
| LM: | 8.32 | AE2: | 0.39 |
| F: | 3.38 | L: | 6.07 in |
| U: | 0.75 in | BD: | 5.88 |
| AG: | 7 |
Technical Specifications
| Input Diameter (in): | 0.75 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 58.3 | Model Code: | HM226 |
| Center Distance (in): | 2.625 | Product Type: | Right Angle |
| Ratio Range: | 30:1 | Output Shaft Direction: | 1 |
| Ratio: | 30:1 | Motor Frame Size: | 140TC |
| Bore Code: | 19 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 1.188 in | Input HP @ 1750 RPM: | 1.654 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Output Key: | 1/4 X 2.50 | Thrust Rating - output shaft: | 2091 |
| Assembly: | HM-1 | Input Keyway: | 3/16 X 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1471 in/lbs |

