Grove Gear HM226-30-1-1.188-140TC-L4
Part #:HM226-30-1-1.188-140TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.94 | U: | 0.75 in |
| AE2: | 0.39 | V: | 1.94 in |
| T: | 1.188 | AD: | 6.01 |
| L: | 6.07 in | G: | 1.69 |
| C: | 8 in | BF: | 0.41 |
| F: | 3.38 | B: | 7.38 |
| LM: | 8.32 | AJ: | 5.88 |
| AG: | 7 | BD: | 5.88 |
| AE1: | 0.6 | AK: | 4.5 |
| Center Distance (in): | 2.625 in | BE: | 0.38 in |
| I: | 4.34 in |
Technical Specifications
| Product Type: | Right Angle | Model Code: | HM226 |
| Assembly: | HM-1 | Input Diameter (in): | 0.75 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Ratio: | 30:1 | Output Diameter (in): | 1.188 in |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 140TC |
| No. of Gear Reductions: | Single | Ratio Range: | 30:1 |
| Bore Code: | 19 | Input HP @ 1750 RPM: | 1.654 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Output RPM: | 58.3 | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 2091 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Center Distance (in): | 2.625 |
| Input Style: | Flexible Coupling Input | Output Key: | 1/4 X 2.50 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1471 in/lbs |

