How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.188 | L: | 6.07 in |
| Center Distance (in): | 2.625 in | BF: | 0.53 |
| I: | 4.34 in | G: | 1.69 |
| D: | 2.94 | AK: | 8.5 |
| AE2: | 0.39 | V: | 1.94 in |
| B: | 7.38 | BD: | 9 |
| AJ: | 7.25 | F: | 3.38 |
| AG: | 7 | AD: | 6.01 |
| U: | 0.75 in | AE1: | 0.6 |
| C: | 8 in | L1: | 9.32 in |
| BE1: | 0.5 in |
Technical Specifications
| Gear Type: | Worm | Output Diameter (in): | 1.188 in |
| Ratio Range: | 30:1 | Input Style: | Flexible Coupling Input |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Output RPM: | 58.3 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Center Distance (in): | 2.625 | Output Shaft Direction: | 1 |
| Thrust Rating - output shaft: | 2091 | Input Diameter (in): | 0.75 in |
| Assembly: | HM-1 | Motor Frame Size: | 210TC |
| Ratio: | 30:1 | Bore Code: | 19 |
| Input Keyway: | 3/16 X 1.75 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 1.654 | Service Factor: | 1 |
| Output Key: | 1/4 X 2.50 | Reducer: | Worm - Right Angle |
| Model Code: | HM226 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1471 in/lbs |

