How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 3.38 | Center Distance (in): | 2.625 in |
| D: | 2.94 | AE2: | 0.39 |
| B: | 7.38 | I: | 4.34 in |
| AJ: | 7.25 | L: | 6.07 in |
| C: | 8 in | L1: | 9.32 in |
| BE1: | 0.5 in | AK: | 8.5 |
| AG: | 7 | BD: | 9 |
| G: | 1.69 | T: | 1.188 |
| AE1: | 0.6 | AD: | 6.01 |
| U: | 0.75 in | V: | 1.94 in |
| BF: | 0.53 |
Technical Specifications
| Thrust Rating - output shaft: | 2091 | Assembly: | HM-1 |
| Output Diameter (in): | 1.188 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 210TC | Product Type: | Right Angle |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Model Code: | HM226 | Bore Code: | 19 |
| Input HP @ 1750 RPM: | 1.654 | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 1 | Ratio: | 30:1 |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 30:1 |
| Center Distance (in): | 2.625 | Output Key: | 1/4 X 2.50 |
| No. of Gear Reductions: | Single | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 58.3 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.75 in |
| Output Torque Rating (in-lb): | 1471 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

