Grove Gear HM226-30-1-1.188-56C-L3
Part #:HM226-30-1-1.188-56C-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.34 in | AG: | 7 |
| F: | 3.38 | G: | 1.69 |
| Center Distance (in): | 2.625 in | BD: | 5.88 |
| AD: | 6.01 | BE: | 0.38 in |
| AK: | 4.5 | B: | 7.38 |
| U: | 0.75 in | AJ: | 5.88 |
| D: | 2.94 | C: | 8 in |
| T: | 1.188 | L: | 6.07 in |
| LM: | 8.32 | BF: | 0.41 |
| AE2: | 0.39 | AE1: | 0.6 |
| V: | 1.94 in |
Technical Specifications
| Output Key: | 1/4 X 2.50 | Thrust Rating - output shaft: | 2091 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 1.654 |
| Center Distance (in): | 2.625 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Model Code: | HM226 |
| Bore Code: | 19 | Input RPM: | 1,750 |
| Ratio Range: | 30:1 | Input Diameter (in): | 0.75 in |
| Output RPM: | 58.3 | Output Diameter (in): | 1.188 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 56C |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Assembly: | HM-1 |
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Flexible Coupling Input |
| Ratio: | 30:1 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1471 in/lbs |

