Grove Gear HM226-30-1-1.250-140TC-L1
Part #:HM226-30-1-1.250-140TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 7.38 | V: | 1.94 in |
| AJ: | 5.88 | BD: | 5.88 |
| BF: | 0.41 | AK: | 4.5 |
| F: | 3.38 | T: | 1.25 |
| AE1: | 0.6 | G: | 1.69 |
| I: | 4.34 in | AG: | 7 |
| LM: | 8.32 | L: | 6.07 in |
| C: | 8 in | AD: | 6.01 |
| AE2: | 0.39 | D: | 2.94 |
| U: | 0.75 in | Center Distance (in): | 2.625 in |
| BE: | 0.38 in |
Technical Specifications
| Output RPM: | 58.3 | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.75 in | Motor Frame Size: | 140TC |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Ratio: | 30:1 |
| Model Code: | HM226 | Input Keyway: | 3/16 X 1.75 in |
| Output Diameter (in): | 1.250 in | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 2091 |
| Housing Material: | Cast Iron | Assembly: | HM-1 |
| Input RPM: | 1,750 | Output Key: | 1/4 X 3.00 |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Bore Code: | 20 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 1.654 | Center Distance (in): | 2.625 |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 1 |
| Ratio Range: | 30:1 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Torque Rating (in-lb): | 1471 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

