Grove Gear HM226-30-1-1.250-140TC-L2
Part #:HM226-30-1-1.250-140TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.94 | AE1: | 0.6 |
| AG: | 7 | G: | 1.69 |
| BD: | 5.88 | L: | 6.07 in |
| BE: | 0.38 in | V: | 1.94 in |
| AE2: | 0.39 | U: | 0.75 in |
| I: | 4.34 in | BF: | 0.41 |
| Center Distance (in): | 2.625 in | F: | 3.38 |
| T: | 1.25 | LM: | 8.32 |
| AK: | 4.5 | AD: | 6.01 |
| C: | 8 in | B: | 7.38 |
| AJ: | 5.88 |
Technical Specifications
| Assembly: | HM-1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Ratio Range: | 30:1 |
| Input HP @ 1750 RPM: | 1.654 | Ratio: | 30:1 |
| Output RPM: | 58.3 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Center Distance (in): | 2.625 |
| Input Diameter (in): | 0.75 in | Model Code: | HM226 |
| Input Style: | Flexible Coupling Input | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Output Key: | 1/4 X 3.00 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.250 in | Bore Code: | 20 |
| Thrust Rating - output shaft: | 2091 | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Gear Type: | Worm |
| Motor Frame Size: | 140TC | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1471 in/lbs |

