How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | L1: | 9.32 in |
| I: | 4.34 in | L: | 6.07 in |
| AE1: | 0.6 | AD: | 6.01 |
| F: | 3.38 | BF: | 0.53 |
| B: | 7.38 | U: | 0.75 in |
| D: | 2.94 | BE1: | 0.5 in |
| C: | 8 in | BD: | 9 |
| AE2: | 0.39 | Center Distance (in): | 2.625 in |
| G: | 1.69 | T: | 1.25 |
| AG: | 7 | AK: | 8.5 |
| AJ: | 7.25 |
Technical Specifications
| No. of Gear Reductions: | Single | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Ratio: | 30:1 |
| Ratio Range: | 30:1 | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Output Key: | 1/4 X 3.00 |
| Input RPM: | 1,750 | Input Diameter (in): | 0.75 in |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 1.250 in |
| Input Keyway: | 3/16 X 1.75 in | Thrust Rating - output shaft: | 2091 |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Center Distance (in): | 2.625 | Motor Frame Size: | 180TC |
| Bore Code: | 20 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 58.3 | Input HP @ 1750 RPM: | 1.654 |
| Assembly: | HM-1 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Model Code: | HM226 |
| Output Torque Rating (in-lb): | 1471 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

