How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 9.32 in | BF: | 0.53 |
| BD: | 9 | D: | 2.94 |
| AG: | 7 | Center Distance (in): | 2.625 in |
| AE1: | 0.6 | G: | 1.69 |
| T: | 1.25 | AE2: | 0.39 |
| BE1: | 0.5 in | AJ: | 7.25 |
| I: | 4.34 in | F: | 3.38 |
| AK: | 8.5 | AD: | 6.01 |
| B: | 7.38 | V: | 1.94 in |
| L: | 6.07 in | C: | 8 in |
| U: | 0.75 in |
Technical Specifications
| Assembly: | HM-1 | Input RPM: | 1,750 |
| Motor Frame Size: | 210TC | Ratio Range: | 30:1 |
| Input HP @ 1750 RPM: | 1.654 | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.75 in | Model Code: | HM226 |
| Ratio: | 30:1 | Center Distance (in): | 2.625 |
| Output Shaft: | Hollow Bore | Bore Code: | 20 |
| Gear Type: | Worm | Thrust Rating - output shaft: | 2091 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 58.3 | Housing Material: | Cast Iron |
| Output Key: | 1/4 X 3.00 | Output Shaft Direction: | 1 |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 1.250 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1471 in/lbs |

