How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 6.01 | I: | 4.34 in |
| BE1: | 0.5 in | AE1: | 0.6 |
| AJ: | 7.25 | Center Distance (in): | 2.625 in |
| BD: | 9 | F: | 3.38 |
| T: | 1.25 | AE2: | 0.39 |
| BF: | 0.53 | L: | 6.07 in |
| V: | 1.94 in | L1: | 9.32 in |
| D: | 2.94 | G: | 1.69 |
| AK: | 8.5 | U: | 0.75 in |
| C: | 8 in | B: | 7.38 |
| AG: | 7 |
Technical Specifications
| Output Shaft Direction: | 1 | Assembly: | HM-1 |
| Thrust Rating - output shaft: | 2091 | Ratio: | 30:1 |
| Center Distance (in): | 2.625 | Output Shaft: | Hollow Bore |
| Model Code: | HM226 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Bore Code: | 20 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 1.654 | Housing Material: | Cast Iron |
| Output Key: | 1/4 X 3.00 | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.75 in |
| Output Diameter (in): | 1.250 in | Ratio Range: | 30:1 |
| Output Shaft Assembly Code: | 1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 210TC |
| Output RPM: | 58.3 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1471 in/lbs |

