Grove Gear HM226-30-1-1.438-140TC-L1
Part #:HM226-30-1-1.438-140TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.69 | B: | 7.38 |
| Center Distance (in): | 2.625 in | AE2: | 0.39 |
| BF: | 0.41 | AD: | 6.01 |
| BD: | 5.88 | AJ: | 5.88 |
| L: | 6.07 in | AE1: | 0.6 |
| BE: | 0.38 in | V: | 1.94 in |
| U: | 0.75 in | T: | 1.438 |
| F: | 3.38 | D: | 2.94 |
| AG: | 7 | C: | 8 in |
| AK: | 4.5 | LM: | 8.32 |
| I: | 4.34 in |
Technical Specifications
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 1.438 in | Output RPM: | 58.3 |
| Bore Code: | 23 | Service Factor: | 1 |
| Model Code: | HM226 | Output Shaft Direction: | 1 |
| Motor Frame Size: | 140TC | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.75 in | Center Distance (in): | 2.625 |
| Assembly: | HM-1 | Ratio Range: | 30:1 |
| Input Keyway: | 3/16 X 1.75 in | Ratio: | 30:1 |
| Input HP @ 1750 RPM: | 1.654 | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 2091 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Key: | 3/8 X 3.00 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1471 in/lbs |

