Grove Gear HM226-30-1-1.438-180TC-L1
Part #:HM226-30-1-1.438-180TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.07 in | BF: | 0.53 |
| Center Distance (in): | 2.625 in | AE2: | 0.39 |
| B: | 7.38 | V: | 1.94 in |
| AD: | 6.01 | F: | 3.38 |
| G: | 1.69 | BD: | 9 |
| T: | 1.438 | C: | 8 in |
| U: | 0.75 in | AE1: | 0.6 |
| L1: | 9.32 in | AG: | 7 |
| AJ: | 7.25 | BE1: | 0.5 in |
| D: | 2.94 | I: | 4.34 in |
| AK: | 8.5 |
Technical Specifications
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Output RPM: | 58.3 | Input Keyway: | 3/16 X 1.75 in |
| Motor Frame Size: | 180TC | Gear Type: | Worm |
| Ratio Range: | 30:1 | Input RPM: | 1,750 |
| Output Key: | 3/8 X 3.00 | Center Distance (in): | 2.625 |
| Assembly: | HM-1 | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 1.654 |
| Output Diameter (in): | 1.438 in | Ratio: | 30:1 |
| Reducer: | Worm - Right Angle | Bore Code: | 23 |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 2091 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.75 in | Model Code: | HM226 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1471 in/lbs |

