Grove Gear HM226-30-1-1.438-180TC-L9
Part #:HM226-30-1-1.438-180TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | G: | 1.69 |
| D: | 2.94 | L: | 6.07 in |
| F: | 3.38 | AE1: | 0.6 |
| AJ: | 7.25 | B: | 7.38 |
| I: | 4.34 in | C: | 8 in |
| BF: | 0.53 | BD: | 9 |
| AD: | 6.01 | AG: | 7 |
| T: | 1.438 | L1: | 9.32 in |
| BE1: | 0.5 in | Center Distance (in): | 2.625 in |
| AE2: | 0.39 | U: | 0.75 in |
| AK: | 8.5 |
Technical Specifications
| Input HP @ 1750 RPM: | 1.654 | Output Key: | 3/8 X 3.00 |
| No. of Gear Reductions: | Single | Center Distance (in): | 2.625 |
| Ratio Range: | 30:1 | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 1 | Output RPM: | 58.3 |
| Assembly: | HM-1 | Bore Code: | 23 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Ratio: | 30:1 |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 2091 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.75 in | Motor Frame Size: | 180TC |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Output Diameter (in): | 1.438 in | Model Code: | HM226 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1471 in/lbs |

