How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AE1: | 0.6 |
| AD: | 6.01 | BD: | 9 |
| G: | 1.69 | D: | 2.94 |
| F: | 3.38 | B: | 7.38 |
| AJ: | 7.25 | AK: | 8.5 |
| V: | 1.94 in | AE2: | 0.39 |
| AG: | 7 | BF: | 0.53 |
| T: | 1.438 | U: | 0.75 in |
| C: | 8 in | L1: | 9.32 in |
| Center Distance (in): | 2.625 in | I: | 4.34 in |
| L: | 6.07 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 0.75 in | Center Distance (in): | 2.625 |
| Input RPM: | 1,750 | Motor Frame Size: | 210TC |
| Output RPM: | 58.3 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio: | 30:1 | Input Style: | Flexible Coupling Input |
| Assembly: | HM-1 | Output Key: | 3/8 X 3.00 |
| Thrust Rating - output shaft: | 2091 | Shaft Seal Material: | Viton |
| Model Code: | HM226 | Bore Code: | 23 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Ratio Range: | 30:1 | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Product Type: | Right Angle |
| Output Diameter (in): | 1.438 in | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 1.654 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1471 in/lbs |

