Grove Gear HM226-30-1-1.438-56C-L4
Part #:HM226-30-1-1.438-56C-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | C: | 8 in |
| BD: | 5.88 | F: | 3.38 |
| AJ: | 5.88 | AK: | 4.5 |
| I: | 4.34 in | L: | 6.07 in |
| B: | 7.38 | D: | 2.94 |
| AE2: | 0.39 | AE1: | 0.6 |
| T: | 1.438 | AD: | 6.01 |
| V: | 1.94 in | Center Distance (in): | 2.625 in |
| AG: | 7 | LM: | 8.32 |
| U: | 0.75 in | G: | 1.69 |
| BF: | 0.41 |
Technical Specifications
| Gear Type: | Worm | Output RPM: | 58.3 |
| Output Shaft Direction: | 1 | Ratio: | 30:1 |
| Center Distance (in): | 2.625 | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.438 in |
| Ratio Range: | 30:1 | Input HP @ 1750 RPM: | 1.654 |
| Service Factor: | 1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.75 in |
| Shaft Seal Material: | Viton | Motor Frame Size: | 56C |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Assembly: | HM-1 | Model Code: | HM226 |
| Thrust Rating - output shaft: | 2091 | Output Shaft Assembly Code: | 1 |
| Output Key: | 3/8 X 3.00 | Bore Code: | 23 |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1471 in/lbs |

