Grove Gear HM226-30-2-1.000-140TC-L4
Part #:HM226-30-2-1.000-140TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 7 | U: | 0.75 in |
| AD: | 6.01 | Center Distance (in): | 2.625 in |
| F: | 3.38 | D: | 2.94 |
| BE: | 0.38 in | T: | 1 |
| L: | 6.07 in | I: | 4.34 in |
| C: | 8 in | BF: | 0.41 |
| G: | 1.69 | AJ: | 5.88 |
| AE1: | 0.6 | V: | 1.94 in |
| BD: | 5.88 | AK: | 4.5 |
| B: | 7.38 | AE2: | 0.39 |
| LM: | 8.32 |
Technical Specifications
| Bore Code: | 16 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Ratio: | 30:1 | Center Distance (in): | 2.625 |
| Model Code: | HM226 | Output Diameter (in): | 1.000 in |
| Output RPM: | 58.3 | Assembly: | HM-2 |
| Motor Frame Size: | 140TC | Input Style: | Flexible Coupling Input |
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 30:1 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Output Key: | 1/4 X 2.50 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 0.75 in | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Thrust Rating - output shaft: | 2091 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 1.654 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1471 in/lbs |

