How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 8 in | I: | 4.34 in |
| AJ: | 7.25 | D: | 2.94 |
| V: | 1.94 in | AK: | 8.5 |
| U: | 0.75 in | T: | 1 |
| G: | 1.69 | L: | 6.07 in |
| BD: | 9 | AE2: | 0.39 |
| L1: | 9.32 in | B: | 7.38 |
| AD: | 6.01 | AG: | 7 |
| BE1: | 0.5 in | Center Distance (in): | 2.625 in |
| F: | 3.38 | AE1: | 0.6 |
| BF: | 0.53 |
Technical Specifications
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 2091 |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Output RPM: | 58.3 | Input HP @ 1750 RPM: | 1.654 |
| Motor Frame Size: | 180TC | Input Keyway: | 3/16 X 1.75 in |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Ratio: | 30:1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 2.625 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.000 in | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Assembly: | HM-2 |
| Model Code: | HM226 | Bore Code: | 16 |
| Output Shaft Assembly Code: | 2 | Output Key: | 1/4 X 2.50 |
| Ratio Range: | 30:1 | Input Diameter (in): | 0.75 in |
| Output Torque Rating (in-lb): | 1471 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

