How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | I: | 4.34 in |
| T: | 1 | L: | 6.07 in |
| B: | 7.38 | BF: | 0.53 |
| C: | 8 in | Center Distance (in): | 2.625 in |
| L1: | 9.32 in | AE1: | 0.6 |
| V: | 1.94 in | AJ: | 7.25 |
| G: | 1.69 | AG: | 7 |
| U: | 0.75 in | AE2: | 0.39 |
| BD: | 9 | AD: | 6.01 |
| BE1: | 0.5 in | D: | 2.94 |
| F: | 3.38 |
Technical Specifications
| Input RPM: | 1,750 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Input Style: | Flexible Coupling Input |
| Assembly: | HM-2 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Center Distance (in): | 2.625 | Input HP @ 1750 RPM: | 1.654 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Key: | 1/4 X 2.50 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Output Diameter (in): | 1.000 in | Ratio Range: | 30:1 |
| Input Keyway: | 3/16 X 1.75 in | Housing Material: | Cast Iron |
| Thrust Rating - output shaft: | 2091 | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.75 in | Ratio: | 30:1 |
| Bore Code: | 16 | Motor Frame Size: | 180TC |
| No. of Gear Reductions: | Single | Output RPM: | 58.3 |
| Output Shaft: | Hollow Bore | Model Code: | HM226 |
| Output Torque Rating (in-lb): | 1471 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

