How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | BF: | 0.53 |
| I: | 4.34 in | U: | 0.75 in |
| BE1: | 0.5 in | L: | 6.07 in |
| G: | 1.69 | D: | 2.94 |
| AG: | 7 | AJ: | 7.25 |
| Center Distance (in): | 2.625 in | T: | 1 |
| BD: | 9 | L1: | 9.32 in |
| C: | 8 in | V: | 1.94 in |
| AD: | 6.01 | B: | 7.38 |
| F: | 3.38 | AE2: | 0.39 |
| AE1: | 0.6 |
Technical Specifications
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.75 in | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Thrust Rating - output shaft: | 2091 | Bore Code: | 16 |
| Output Diameter (in): | 1.000 in | Assembly: | HM-2 |
| Reducer: | Worm - Right Angle | Output RPM: | 58.3 |
| Input HP @ 1750 RPM: | 1.654 | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Flexible Coupling Input | Ratio: | 30:1 |
| Center Distance (in): | 2.625 | Ratio Range: | 30:1 |
| Input RPM: | 1,750 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Gear Type: | Worm |
| Output Key: | 1/4 X 2.50 | Model Code: | HM226 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Motor Frame Size: | 210TC | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1471 in/lbs |

