How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 9.32 in | AK: | 8.5 |
| BF: | 0.53 | BE1: | 0.5 in |
| F: | 3.38 | G: | 1.69 |
| V: | 1.94 in | AJ: | 7.25 |
| Center Distance (in): | 2.625 in | I: | 4.34 in |
| D: | 2.94 | AD: | 6.01 |
| B: | 7.38 | AE2: | 0.39 |
| T: | 1 | AG: | 7 |
| BD: | 9 | C: | 8 in |
| AE1: | 0.6 | U: | 0.75 in |
| L: | 6.07 in |
Technical Specifications
| Motor Frame Size: | 210TC | Ratio: | 30:1 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Bore Code: | 16 |
| Input Keyway: | 3/16 X 1.75 in | Thrust Rating - output shaft: | 2091 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Key: | 1/4 X 2.50 |
| Output RPM: | 58.3 | Ratio Range: | 30:1 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.75 in |
| Service Factor: | 1 | Output Diameter (in): | 1.000 in |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 1.654 |
| Model Code: | HM226 | Assembly: | HM-2 |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 2.625 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Torque Rating (in-lb): | 1471 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

