Grove Gear HM226-30-2-1.000-56C-L3
Part #:HM226-30-2-1.000-56C-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 7 | I: | 4.34 in |
| C: | 8 in | Center Distance (in): | 2.625 in |
| BD: | 5.88 | BE: | 0.38 in |
| V: | 1.94 in | AE2: | 0.39 |
| LM: | 8.32 | L: | 6.07 in |
| AK: | 4.5 | T: | 1 |
| AE1: | 0.6 | D: | 2.94 |
| AD: | 6.01 | F: | 3.38 |
| AJ: | 5.88 | G: | 1.69 |
| B: | 7.38 | BF: | 0.41 |
| U: | 0.75 in |
Technical Specifications
| Thrust Rating - output shaft: | 2091 | Gear Type: | Worm |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Assembly: | HM-2 |
| Bore Code: | 16 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 56C | Input Style: | Flexible Coupling Input |
| Input Keyway: | 3/16 X 1.75 in | Output Key: | 1/4 X 2.50 |
| Model Code: | HM226 | Input HP @ 1750 RPM: | 1.654 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Output Diameter (in): | 1.000 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Input Diameter (in): | 0.75 in | Output RPM: | 58.3 |
| Reducer: | Worm - Right Angle | Ratio: | 30:1 |
| Center Distance (in): | 2.625 | Ratio Range: | 30:1 |
| Output Torque Rating (in-lb): | 1471 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

