Grove Gear HM226-30-2-1.000-56C-L4
Part #:HM226-30-2-1.000-56C-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.69 | AE2: | 0.39 |
| AJ: | 5.88 | I: | 4.34 in |
| D: | 2.94 | U: | 0.75 in |
| AG: | 7 | T: | 1 |
| L: | 6.07 in | Center Distance (in): | 2.625 in |
| C: | 8 in | AE1: | 0.6 |
| F: | 3.38 | AD: | 6.01 |
| BD: | 5.88 | V: | 1.94 in |
| BE: | 0.38 in | BF: | 0.41 |
| B: | 7.38 | AK: | 4.5 |
| LM: | 8.32 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Input HP @ 1750 RPM: | 1.654 |
| Thrust Rating - output shaft: | 2091 | Input Diameter (in): | 0.75 in |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 56C |
| Bore Code: | 16 | Center Distance (in): | 2.625 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.000 in |
| Input Style: | Flexible Coupling Input | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Key: | 1/4 X 2.50 | Assembly: | HM-2 |
| Output RPM: | 58.3 | Gear Type: | Worm |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Ratio: | 30:1 | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Model Code: | HM226 | Input RPM: | 1,750 |
| Ratio Range: | 30:1 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1471 in/lbs |

