How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 7 | L: | 6.07 in |
| AD: | 6.01 | V: | 1.94 in |
| C: | 8 in | G: | 1.69 |
| AE2: | 0.39 | T: | 1.125 |
| BF: | 0.53 | Center Distance (in): | 2.625 in |
| D: | 2.94 | BE1: | 0.5 in |
| BD: | 9 | U: | 0.75 in |
| AK: | 8.5 | AE1: | 0.6 |
| B: | 7.38 | F: | 3.38 |
| L1: | 9.32 in | AJ: | 7.25 |
| I: | 4.34 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Model Code: | HM226 | Output Shaft Direction: | 2 |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 180TC |
| Input Diameter (in): | 0.75 in | Output Shaft: | Hollow Bore |
| Thrust Rating - output shaft: | 2091 | Bore Code: | 18 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 1.654 | Output Key: | 1/4 X 2.50 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 2.625 |
| Output Diameter (in): | 1.125 in | Assembly: | HM-2 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Ratio Range: | 30:1 | Output RPM: | 58.3 |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 30:1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1471 in/lbs |

