How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | L1: | 9.32 in |
| G: | 1.69 | AK: | 8.5 |
| F: | 3.38 | I: | 4.34 in |
| U: | 0.75 in | AG: | 7 |
| AD: | 6.01 | AE1: | 0.6 |
| C: | 8 in | BE1: | 0.5 in |
| AE2: | 0.39 | Center Distance (in): | 2.625 in |
| L: | 6.07 in | B: | 7.38 |
| D: | 2.94 | V: | 1.94 in |
| AJ: | 7.25 | T: | 1.125 |
| BF: | 0.53 |
Technical Specifications
| Input HP @ 1750 RPM: | 1.654 | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.75 in |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Output Key: | 1/4 X 2.50 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio: | 30:1 | Service Factor: | 1 |
| Center Distance (in): | 2.625 | Model Code: | HM226 |
| Assembly: | HM-2 | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Output Diameter (in): | 1.125 in |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Output RPM: | 58.3 | Ratio Range: | 30:1 |
| Output Shaft: | Hollow Bore | Bore Code: | 18 |
| Thrust Rating - output shaft: | 2091 | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Motor Frame Size: | 180TC |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1471 in/lbs |

