How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 9.32 in | G: | 1.69 |
| C: | 8 in | BE1: | 0.5 in |
| AE1: | 0.6 | I: | 4.34 in |
| L: | 6.07 in | F: | 3.38 |
| AE2: | 0.39 | Center Distance (in): | 2.625 in |
| AD: | 6.01 | V: | 1.94 in |
| AJ: | 7.25 | D: | 2.94 |
| BD: | 9 | AK: | 8.5 |
| T: | 1.125 | B: | 7.38 |
| AG: | 7 | BF: | 0.53 |
| U: | 0.75 in |
Technical Specifications
| Output Shaft Direction: | 2 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Motor Frame Size: | 210TC |
| Center Distance (in): | 2.625 | Output RPM: | 58.3 |
| Bore Code: | 18 | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 2 | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.75 in | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.125 in |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Ratio: | 30:1 | Output Key: | 1/4 X 2.50 |
| Gear Type: | Worm | Thrust Rating - output shaft: | 2091 |
| Housing Material: | Cast Iron | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Assembly: | HM-2 | Model Code: | HM226 |
| Input HP @ 1750 RPM: | 1.654 | Ratio Range: | 30:1 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1471 in/lbs |

