How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.69 | AE1: | 0.6 |
| AE2: | 0.39 | BE1: | 0.5 in |
| B: | 7.38 | AJ: | 7.25 |
| AK: | 8.5 | BD: | 9 |
| C: | 8 in | BF: | 0.53 |
| U: | 0.75 in | AG: | 7 |
| Center Distance (in): | 2.625 in | I: | 4.34 in |
| F: | 3.38 | V: | 1.94 in |
| L: | 6.07 in | D: | 2.94 |
| T: | 1.125 | AD: | 6.01 |
| L1: | 9.32 in |
Technical Specifications
| Output Key: | 1/4 X 2.50 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.125 in | Center Distance (in): | 2.625 |
| Output Shaft Assembly Code: | 2 | Bore Code: | 18 |
| Output Shaft: | Hollow Bore | Assembly: | HM-2 |
| Product Type: | Right Angle | Model Code: | HM226 |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.75 in |
| Service Factor: | 1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Output RPM: | 58.3 |
| Output Shaft Direction: | 2 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 2091 | Ratio: | 30:1 |
| Input HP @ 1750 RPM: | 1.654 | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.75 in | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Ratio Range: | 30:1 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 210TC |
| Output Torque Rating (in-lb): | 1471 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

