How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 9.32 in | I: | 4.34 in |
| AE1: | 0.6 | G: | 1.69 |
| C: | 8 in | T: | 1.188 |
| Center Distance (in): | 2.625 in | AK: | 8.5 |
| BD: | 9 | AE2: | 0.39 |
| B: | 7.38 | V: | 1.94 in |
| U: | 0.75 in | BF: | 0.53 |
| BE1: | 0.5 in | F: | 3.38 |
| AD: | 6.01 | AG: | 7 |
| D: | 2.94 | AJ: | 7.25 |
| L: | 6.07 in |
Technical Specifications
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.75 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Assembly: | HM-2 |
| Ratio Range: | 30:1 | Center Distance (in): | 2.625 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 180TC |
| Input Keyway: | 3/16 X 1.75 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Key: | 1/4 X 2.50 | Input RPM: | 1,750 |
| Bore Code: | 19 | Output Diameter (in): | 1.188 in |
| Input HP @ 1750 RPM: | 1.654 | Reducer: | Worm - Right Angle |
| Model Code: | HM226 | Ratio: | 30:1 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Thrust Rating - output shaft: | 2091 | Output RPM: | 58.3 |
| Output Torque Rating (in-lb): | 1471 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

