Grove Gear HM226-30-2-1.250-140TC-L2
Part #:HM226-30-2-1.250-140TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | F: | 3.38 |
| D: | 2.94 | AJ: | 5.88 |
| V: | 1.94 in | T: | 1.25 |
| U: | 0.75 in | L: | 6.07 in |
| LM: | 8.32 | AD: | 6.01 |
| G: | 1.69 | I: | 4.34 in |
| Center Distance (in): | 2.625 in | AE1: | 0.6 |
| C: | 8 in | AG: | 7 |
| BD: | 5.88 | BE: | 0.38 in |
| B: | 7.38 | BF: | 0.41 |
| AE2: | 0.39 |
Technical Specifications
| Gear Type: | Worm | Input RPM: | 1,750 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Ratio: | 30:1 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.250 in |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 1.654 | Motor Frame Size: | 140TC |
| Output RPM: | 58.3 | Ratio Range: | 30:1 |
| Bore Code: | 20 | Thrust Rating - output shaft: | 2091 |
| Input Keyway: | 3/16 X 1.75 in | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Assembly: | HM-2 | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Model Code: | HM226 | Output Key: | 1/4 X 3.00 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 2.625 |
| Input Diameter (in): | 0.75 in | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 1471 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

