Grove Gear HM226-30-2-1.250-140TC-L9
Part #:HM226-30-2-1.250-140TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.39 | G: | 1.69 |
| BD: | 5.88 | AK: | 4.5 |
| U: | 0.75 in | LM: | 8.32 |
| BF: | 0.41 | AD: | 6.01 |
| L: | 6.07 in | AG: | 7 |
| T: | 1.25 | V: | 1.94 in |
| B: | 7.38 | AE1: | 0.6 |
| Center Distance (in): | 2.625 in | F: | 3.38 |
| I: | 4.34 in | BE: | 0.38 in |
| C: | 8 in | D: | 2.94 |
| AJ: | 5.88 |
Technical Specifications
| Ratio: | 30:1 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 1.654 | Ratio Range: | 30:1 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Center Distance (in): | 2.625 | Output Shaft Assembly Code: | 2 |
| Assembly: | HM-2 | Output Key: | 1/4 X 3.00 |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.75 in | Model Code: | HM226 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.250 in |
| Output RPM: | 58.3 | Bore Code: | 20 |
| Thrust Rating - output shaft: | 2091 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Motor Frame Size: | 140TC |
| Output Torque Rating (in-lb): | 1471 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

