How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 7 | G: | 1.69 |
| U: | 0.75 in | BD: | 9 |
| AJ: | 7.25 | I: | 4.34 in |
| BE1: | 0.5 in | L: | 6.07 in |
| AD: | 6.01 | B: | 7.38 |
| AE1: | 0.6 | AK: | 8.5 |
| C: | 8 in | V: | 1.94 in |
| BF: | 0.53 | T: | 1.25 |
| D: | 2.94 | F: | 3.38 |
| AE2: | 0.39 | L1: | 9.32 in |
| Center Distance (in): | 2.625 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Center Distance (in): | 2.625 |
| Motor Frame Size: | 180TC | Input Keyway: | 3/16 X 1.75 in |
| Input RPM: | 1,750 | Output RPM: | 58.3 |
| Bore Code: | 20 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Input Diameter (in): | 0.75 in |
| Output Shaft: | Hollow Bore | Ratio: | 30:1 |
| Assembly: | HM-2 | Output Diameter (in): | 1.250 in |
| Input HP @ 1750 RPM: | 1.654 | Housing Material: | Cast Iron |
| Ratio Range: | 30:1 | Service Factor: | 1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Output Key: | 1/4 X 3.00 | Product Type: | Right Angle |
| Model Code: | HM226 | Thrust Rating - output shaft: | 2091 |
| Output Torque Rating (in-lb): | 1471 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

