Grove Gear HM226-30-2-1.438-140TC-L2
Part #:HM226-30-2-1.438-140TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 3.38 | AK: | 4.5 |
| BD: | 5.88 | U: | 0.75 in |
| BE: | 0.38 in | BF: | 0.41 |
| D: | 2.94 | V: | 1.94 in |
| LM: | 8.32 | T: | 1.438 |
| AJ: | 5.88 | AD: | 6.01 |
| L: | 6.07 in | I: | 4.34 in |
| AE1: | 0.6 | B: | 7.38 |
| AG: | 7 | AE2: | 0.39 |
| C: | 8 in | Center Distance (in): | 2.625 in |
| G: | 1.69 |
Technical Specifications
| Shaft Seal Material: | Viton | Center Distance (in): | 2.625 |
| Motor Frame Size: | 140TC | Bore Code: | 23 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 1.654 |
| Thrust Rating - output shaft: | 2091 | Input Diameter (in): | 0.75 in |
| Input Keyway: | 3/16 X 1.75 in | Input RPM: | 1,750 |
| Gear Type: | Worm | Assembly: | HM-2 |
| Ratio: | 30:1 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Output RPM: | 58.3 |
| Ratio Range: | 30:1 | Reducer: | Worm - Right Angle |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Output Diameter (in): | 1.438 in | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Model Code: | HM226 |
| Output Key: | 3/8 X 3.00 | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 1471 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

