Grove Gear HM226-30-2-1.438-140TC-L4
Part #:HM226-30-2-1.438-140TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | B: | 7.38 |
| BF: | 0.41 | AD: | 6.01 |
| AE1: | 0.6 | AJ: | 5.88 |
| Center Distance (in): | 2.625 in | L: | 6.07 in |
| LM: | 8.32 | C: | 8 in |
| I: | 4.34 in | T: | 1.438 |
| G: | 1.69 | D: | 2.94 |
| F: | 3.38 | BD: | 5.88 |
| AE2: | 0.39 | U: | 0.75 in |
| AG: | 7 | AK: | 4.5 |
| V: | 1.94 in |
Technical Specifications
| Model Code: | HM226 | Center Distance (in): | 2.625 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 1.654 |
| Output Diameter (in): | 1.438 in | Output Shaft Assembly Code: | 2 |
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Flexible Coupling Input |
| Ratio: | 30:1 | Output Key: | 3/8 X 3.00 |
| Assembly: | HM-2 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 2091 | Output Shaft: | Hollow Bore |
| Bore Code: | 23 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 0.75 in | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Ratio Range: | 30:1 |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Motor Frame Size: | 140TC | Output RPM: | 58.3 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1471 in/lbs |

