Grove Gear HM226-30-2-1.438-180TC-L1
Part #:HM226-30-2-1.438-180TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 3.38 | U: | 0.75 in |
| B: | 7.38 | L: | 6.07 in |
| BE1: | 0.5 in | AD: | 6.01 |
| BD: | 9 | AE2: | 0.39 |
| AG: | 7 | AK: | 8.5 |
| AJ: | 7.25 | V: | 1.94 in |
| T: | 1.438 | AE1: | 0.6 |
| D: | 2.94 | G: | 1.69 |
| I: | 4.34 in | L1: | 9.32 in |
| BF: | 0.53 | Center Distance (in): | 2.625 in |
| C: | 8 in |
Technical Specifications
| Assembly: | HM-2 | Input Keyway: | 3/16 X 1.75 in |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.438 in | Input HP @ 1750 RPM: | 1.654 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 2.625 |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Output Key: | 3/8 X 3.00 | Motor Frame Size: | 180TC |
| Ratio: | 30:1 | Output Shaft: | Hollow Bore |
| Bore Code: | 23 | Output RPM: | 58.3 |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 2091 |
| Output Shaft Assembly Code: | 2 | Model Code: | HM226 |
| Ratio Range: | 30:1 | Input Diameter (in): | 0.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1471 in/lbs |

