Grove Gear HM226-30-2-1.438-180TC-L2
Part #:HM226-30-2-1.438-180TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 7 | U: | 0.75 in |
| L: | 6.07 in | L1: | 9.32 in |
| BF: | 0.53 | AJ: | 7.25 |
| AE1: | 0.6 | Center Distance (in): | 2.625 in |
| BE1: | 0.5 in | T: | 1.438 |
| BD: | 9 | G: | 1.69 |
| AD: | 6.01 | B: | 7.38 |
| D: | 2.94 | C: | 8 in |
| F: | 3.38 | V: | 1.94 in |
| AE2: | 0.39 | I: | 4.34 in |
| AK: | 8.5 |
Technical Specifications
| Ratio: | 30:1 | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.75 in |
| Reducer: | Worm - Right Angle | Ratio Range: | 30:1 |
| Shaft Seal Material: | Viton | Output RPM: | 58.3 |
| Thrust Rating - output shaft: | 2091 | Model Code: | HM226 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Service Factor: | 1 | Bore Code: | 23 |
| Input HP @ 1750 RPM: | 1.654 | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.75 in | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Center Distance (in): | 2.625 |
| Motor Frame Size: | 180TC | Output Shaft Assembly Code: | 2 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.438 in |
| Output Shaft Direction: | 2 | Output Key: | 3/8 X 3.00 |
| Gear Type: | Worm | Assembly: | HM-2 |
| Output Torque Rating (in-lb): | 1471 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

