How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AG: | 7 |
| AE2: | 0.39 | AK: | 8.5 |
| L1: | 9.32 in | AD: | 6.01 |
| T: | 1.438 | L: | 6.07 in |
| I: | 4.34 in | U: | 0.75 in |
| AE1: | 0.6 | V: | 1.94 in |
| BD: | 9 | G: | 1.69 |
| C: | 8 in | BE1: | 0.5 in |
| BF: | 0.53 | D: | 2.94 |
| Center Distance (in): | 2.625 in | F: | 3.38 |
| B: | 7.38 |
Technical Specifications
| Assembly: | HM-2 | Ratio Range: | 30:1 |
| Bore Code: | 23 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Thrust Rating - output shaft: | 2091 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 1.654 | Center Distance (in): | 2.625 |
| Output Diameter (in): | 1.438 in | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.75 in |
| Motor Frame Size: | 210TC | Input Style: | Flexible Coupling Input |
| Model Code: | HM226 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Ratio: | 30:1 | Output Key: | 3/8 X 3.00 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Product Type: | Right Angle | Output RPM: | 58.3 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1471 in/lbs |

