How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.625 in | L: | 6.07 in |
| T: | 1.438 | F: | 3.38 |
| V: | 1.94 in | AG: | 7 |
| AJ: | 7.25 | AE1: | 0.6 |
| AE2: | 0.39 | I: | 4.34 in |
| U: | 0.75 in | B: | 7.38 |
| G: | 1.69 | L1: | 9.32 in |
| AD: | 6.01 | BD: | 9 |
| D: | 2.94 | BE1: | 0.5 in |
| AK: | 8.5 | BF: | 0.53 |
| C: | 8 in |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Input HP @ 1750 RPM: | 1.654 |
| Output RPM: | 58.3 | Output Shaft Direction: | 2 |
| Assembly: | HM-2 | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Center Distance (in): | 2.625 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Model Code: | HM226 |
| Ratio Range: | 30:1 | Thrust Rating - output shaft: | 2091 |
| Ratio: | 30:1 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 210TC | Input Diameter (in): | 0.75 in |
| Output Shaft Assembly Code: | 2 | Bore Code: | 23 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.438 in |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Output Key: | 3/8 X 3.00 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 1471 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

