Grove Gear HM226-30-2-1.438-56C-L2
Part #:HM226-30-2-1.438-56C-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 6.01 | LM: | 8.32 |
| BD: | 5.88 | AJ: | 5.88 |
| BF: | 0.41 | T: | 1.438 |
| C: | 8 in | V: | 1.94 in |
| Center Distance (in): | 2.625 in | AG: | 7 |
| AE1: | 0.6 | I: | 4.34 in |
| B: | 7.38 | U: | 0.75 in |
| AK: | 4.5 | AE2: | 0.39 |
| BE: | 0.38 in | F: | 3.38 |
| D: | 2.94 | G: | 1.69 |
| L: | 6.07 in |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Output Shaft Direction: | 2 |
| Ratio: | 30:1 | Input HP @ 1750 RPM: | 1.654 |
| Reducer: | Worm - Right Angle | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 2091 | Assembly: | HM-2 |
| Input RPM: | 1,750 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 2.625 | Input Diameter (in): | 0.75 in |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 56C |
| Ratio Range: | 30:1 | Housing Material: | Cast Iron |
| Output RPM: | 58.3 | Output Diameter (in): | 1.438 in |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Bore Code: | 23 |
| Model Code: | HM226 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 1471 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

