Grove Gear HM226-30-2-1.438-56C-L3
Part #:HM226-30-2-1.438-56C-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.69 | F: | 3.38 |
| AK: | 4.5 | AJ: | 5.88 |
| V: | 1.94 in | I: | 4.34 in |
| C: | 8 in | T: | 1.438 |
| B: | 7.38 | BD: | 5.88 |
| Center Distance (in): | 2.625 in | D: | 2.94 |
| AE2: | 0.39 | U: | 0.75 in |
| AD: | 6.01 | AE1: | 0.6 |
| BF: | 0.41 | L: | 6.07 in |
| BE: | 0.38 in | LM: | 8.32 |
| AG: | 7 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.75 in | Service Factor: | 1 |
| Output Diameter (in): | 1.438 in | Bore Code: | 23 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 2091 |
| Ratio: | 30:1 | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 56C |
| Ratio Range: | 30:1 | Input RPM: | 1,750 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Assembly: | HM-2 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Output RPM: | 58.3 | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 2.625 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 1.654 | Input Keyway: | 3/16 X 1.75 in |
| Model Code: | HM226 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1471 in/lbs |

