How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.94 | LM: | 8.32 |
| I: | 4.34 in | BE: | 0.38 in |
| T: | 1.125 | AE2: | 0.39 |
| AJ: | 5.88 | B: | 7.38 |
| U: | 0.75 in | L: | 6.07 in |
| AE1: | 0.6 | G: | 1.69 |
| Center Distance (in): | 2.625 in | BF: | 0.41 |
| C: | 8 in | F: | 3.38 |
| AK: | 4.5 | AG: | 7 |
| V: | 1.94 in | BD: | 5.88 |
| AD: | 6.01 |
Technical Specifications
| Model Code: | HM226 | Product Type: | Right Angle |
| Assembly: | HM-2 | Ratio: | 30:1 |
| Input Diameter (in): | 0.75 in | Thrust Rating - output shaft: | 2091 |
| Output Shaft Assembly Code: | 2 | Output Key: | 1/4 X 2.50 |
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 30:1 |
| Input HP @ 1750 RPM: | 1.654 | Output Shaft Direction: | 2 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Bore Code: | 18 |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Center Distance (in): | 2.625 | Output Diameter (in): | 1.125 in |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Motor Frame Size: | 56C | Output RPM: | 58.3 |
| Output Torque Rating (in-lb): | 1471 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

